??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22110.1142 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22110. - Index Plungers mini indexes, stainless steel / with locking
Bill of material
22110.1142 Index Plunger
BESTNR
Ref. No.
22110.1142
MAT
Material
Stainless steel
AUS
Version
with locking
POS
Position
D1
6 mm
D2
Thread
M12
D3
28 mm
D4
20 mm
L1
40.5 mm
L2
min.
7 mm
L3
10 mm
SW
14 mm
F1
Spring load
10 N
F2
Spring load
23 N
G
Weight
72 g
Embedded user actions